Product RSM RKM 126-5M
Actuator and Sensor Cable
Extension Cable
Ident. no.: U2-00601- 1-1/8” Male, Straight, 12-pin
- 1-1/8” Female, Straight, 12-pin
- Instrumentation Tray Cable
- Yellow PVC jacket, 12X16 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4

General data
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Male, 1 1/8″-16 UN, Straight |
Number of contacts | 12 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, 1 1/8″-16 UN, Straight |
Number of contacts | 12 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 7 A |
Cable diameter | Ø 12.5 mm |
Length (L) | 5.0 m |
Cable jacket | PVC, Yellow |
Number of Conductors | 12 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Special Features | Tray cable |
Approvals | UL 2238, CE, RoHS |