Product B 8151-0/8-11MM
Actuator and Sensor Field Wireable
M12 Connection
Ident. no.: U2-02020- Plastic coupling nut
- UL approval
- M12, Female, Straight, 5-pin
- PG13.5 screw-in thread
- Cable feedthrough 8.0…11.0 mm

General data
| EAN | 4047101566109 |
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 30 g |
Technical Data
| Application | Signal |
| Connector A | Female, M12 × 1, Straight, A-code |
| Number of contacts | 5 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Plastic, PA |
| Acceptable cable diameter | 4…6 mm |
| Core cross-section/Clamping ability | 0.14…0.75 mm² |
| Voltage | 250 V |
| Current | 4 A |
| Approvals | UL Recognized, RoHS |

