Product BS 8241-0/DUAL CABLE
M12 Connection
Ident. no.: U2-02851- 4 Pins
- Screw terminal Wire Termination
- Plastic Housing
- Dual cable
- Screw terminal Wire Termination

Technical Data
| Application | Signal |
| Connector A | Male, M12 × 1, Right angle |
| Number of contacts | 4 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PBT |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Core cross-section/Clamping ability | 18 mm² |
| Voltage | 50 V |
| Current | 6 A |
| Approvals | RoHS |

