Product BS 5-0
Actuator and Sensor Field Wireable
M16 Connection
Ident. no.: U2-02860- Straight Male M16 versafast Field Wireable
- 5 pins
- Solder termination
- Plastic housing

General data
| Customs tariff number | 8536694020 |
| Weight | 38.13 g |
Technical Data
| Application | Signal |
| Connector A | Male, M16 × 0.75, Straight |
| Number of contacts | 5 |
| Connection mode | Solder contact |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Core cross-section/Clamping ability | 20 mm² |
| Voltage | 60 V |
| Current | 6 A |
| Approvals | RoHS |

