Product BS 6-0
Actuator and Sensor Field Wireable
M16 Connection
Ident. no.: U2-02863- Straight Female M16 versafast Field Wireable
- 6 pins
- Solder termination
- Plastic housing

General data
Customs tariff number | 8536904000 |
Country of origin | DE |
Weight | 38.36 g |
Technical Data
Application | Signal |
Connector A | Male, M16 × 0.75, Straight |
Number of contacts | 6 |
Connection mode | Solder contact |
Housing material | Plastic, PA |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 20 mm² |
Voltage | 60 V |
Current | 5 A |
Approvals | RoHS |