Product CA-1/CKV 12
Actuator and Sensor Accessory
Conduit adapter
Ident. no.: U2-03750- Female M23 multifast Conduit adaptor

General data
| Customs tariff number | 8544429090 |
| Country of origin | DE |
| Weight | 267.36 g |
Technical Data
| Accessory type | Conduit adapter |
| Device type | M23 multifast |
| Connector A | , M23 × 1 |

