Product BS 71101-0/21
Actuator and Sensor Field Wireable
7/8” Connection
Ident. no.: U2-04062- Screw terminal Wire Termination
- Plastic housing
- 1 1/8” Male, Straight, 10-pin
- Plastic Housing

General data
EAN | 4047101566000 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 103 g |
Technical Data
Application | Signal |
Connector A | Male, 1 1/8″-16 UN, Straight |
Number of contacts | 10 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PBT |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Acceptable cable diameter | 13…18 mm |
Voltage | 600 V |
Current | 7 A |