Product BS 7181-0/21
Actuator and Sensor Field Wireable
1” Connection
Ident. no.: U2-04066- Screw terminal Wire Termination
- Plastic housing
- 1” Male, Straight, 8-pin
- Plastic Housing

General data
EAN | 4047101565973 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 100 g |
Technical Data
Application | Signal |
Connector A | Male, 1″-16 UN, Straight |
Number of contacts | 8 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PBT |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Acceptable cable diameter | 13…18 mm |
Voltage | 600 V |
Current | 8 A |