Product B 7171-0/21
Actuator and Sensor Field Wireable
1” Connection
Ident. no.: U2-04067- 1” Female, Straight, 7-pin
- Plastic Housing
- Screw terminal Wire Termination
- Plastic housing

General data
| EAN | 4047101446258 |
| Customs tariff number | 8309900090 |
| Country of origin | MX |
| Weight | 109 g |
Technical Data
| Application | Signal |
| Connector A | Female, 1″-16 UN, Straight |
| Number of contacts | 7 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PBT |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Acceptable cable diameter | 9…16 mm |
| Voltage | 600 V |
| Current | 8 A |

