Product CS 62-0
Power Field Wireable
M23 Connection
Ident. no.: U2-04270- Straight Male M23 powerfast Field Wireable
- 6 pins
- Crimp wire termination
- Metal housing

Technical Data
Application | Power (>11 Amps) |
Connector A | Male, M23 × 1, Straight |
Number of contacts | 6 |
Connection mode | Crimp connection |
Housing material | Brass |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 12 mm² |
Voltage | 600 V |
Current | 24 A |