Product CK 82-0
Power Field Wireable
M23 Connection
Ident. no.: U2-04273- Straight Female M23 powerfast Field Wireable
- 8 pins
- Crimp wire termination
- Metal housing

General data
Customs tariff number | 8536694020 |
Country of origin | DE |
Weight | 102.81 g |
Technical Data
Application | Signal |
Connector A | Female, M23 × 1, Straight |
Number of contacts | 8 |
Connection mode | Crimp connection |
Housing material | Brass |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 12 mm² |
Voltage | 600 V |
Current | 24 A |