Product WAKW 4.4T-6/S618
Actuator and Sensor Cordset
Connection Cordset
Ident. no.: U2-04656- Straight Female M12 eurofast Connector

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M12 × 1, Straight, B-code |
| Number of contacts | 4 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Length (L) | 6.0 m |
| Cable jacket | PVC, Gray |
| Number of Conductors | 4 |
| Special Features | Tray cableShielded |
| Approvals | CSA C22.2 No. 182.3, CE, RoHS, UL Listed, UL 2238 |

