Product B1161-0.1M/NOHOUSING
Actuator and Sensor Receptacle
Front Mount
Ident. no.: U2-04973- Male 7/8″ minifast
General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 13.39 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male |
| Number of contacts | 6 |
| Voltage | 300 V |
| Current | 5 A |
| Number of Conductors | 6 |

