Product VBM-AC/DC/AC-RSM 70/ADAPTER BOX
Actuator and Sensor Junction Box
4 Port
Ident. no.: U2-05331- M12 eurofast Junction Box
- 4 ports
- Side exit 1" minifast home run connector
- Aluminum housing

General data
Customs tariff number | 8536908530 |
Country of origin | US |
Weight | 891.27 g |
Technical Data
Application | Signal |
Number of ports | 4 |
I/O Port | Female, M12 × 1 |
Signals Per Port | 1 |
Homerun connector | Male, 1″, Side exit |
Housing material | Aluminum |
Voltage | 132 V |
Current Per Port | 0.112 A |