Product WFKD 8-PCBH
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: U2-05701- Female M12 eurofast Receptacle

General data
EAN | 4047101198072 |
Customs tariff number | 8536694020 |
Country of origin | US |
Weight | 21 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M12 × 1, A-code |
Number of contacts | 8 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Rear mount |
Mounting thread | PG9 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Current | 2 A |
Approvals | CE, RoHS |