Product BY 4151-0/13.5
Actuator and Sensor Field Wireable
7/8” Connection
Ident. no.: U2-06747- Straight Male 7/8" minifast Field Wireable
- 5 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination
- Plastic housing
- 7/8” Male, Straight, 5-pin
- Plastic Housing

Technical Data
Application | Signal |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 5 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PBT |
Coupling nut/screw material | Aluminum, CuZn, Anodized |
Core cross-section/Clamping ability | 16 mm² |
Voltage | 600 V |
Current | 9 A |
Approvals | UL Recognized, RoHS |