Product BK 14-0
Actuator and Sensor Field Wireable
Female M16 × 0.75, straight
Ident. no.: U2-07158- Straight Female M16 versafast Field Wireable
- 14 pins
- Solder termination
- Plastic housing
- Solder connection
- 14-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| EAN | 4047101197365 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536904000 |
| Country of origin | DE |
| Weight | 42 g |
Technical Data
| Application | Signal |
| Connector A | Female, M16 × 0.75, Straight |
| Number of contacts | 14 |
| Connection mode | Solder contact |
| Mounting thread | PG9 |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Acceptable cable diameter | 6…8 mm |
| Core cross-section/Clamping ability | 0.14…24 mm² |
| Voltage | 60 V |
| Current | 3 A |

