Product WBKS 14-0
Actuator and Sensor Field Wireable
Female M16 × 0.75, Angled
Ident. no.: U2-07164- Right angle Female M16 versafast Field Wireable
- 14 pins
- Solder termination
- Metal housing
- Shielded
General data
| EAN | 4047101259308 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536904000 |
| Country of origin | DE |
| Weight | 73 g |
Technical Data
| Application | Signal |
| Connector A | Female, M16 × 0.75, Right angle |
| Number of contacts | 14 |
| Connection mode | Solder contact |
| Housing material | Die-cast Zinc, PA |
| Coupling nut/screw material | Zinc, GD-Zn, Nickel-plated |
| Core cross-section/Clamping ability | 24 mm² |
| Voltage | 60 V |
| Current | 3 A |

