Product WBK 14-0
Actuator and Sensor Field Wireable
Ident. no.: U2-07165- Right angle Female M16 versafast Field Wireable
- 14 pins
- Solder termination
- Plastic housing
- Screw terminal Wire Termination

General data
| Customs tariff number | 8536904000 |
| Country of origin | DE |
| Weight | 42.44 g |
Technical Data
| Application | Signal |
| Connector A | Female, M16 × 0.75, Right angle |
| Number of contacts | 14 |
| Connection mode | Solder contact |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Core cross-section/Clamping ability | 24 mm² |
| Voltage | 60 V |
| Current | 3 A |

