Product BS 14-0/PG 7
Actuator and Sensor Field Wireable
M16 Connection
Ident. no.: U2-07166- Straight Male M16 versafast Field Wireable
- 14 pins
- Solder termination
- Plastic housing

General data
Customs tariff number | 8536904000 |
Country of origin | DE |
Weight | 40.85 g |
Technical Data
Application | Signal |
Connector A | Male, M16 × 0.75, Straight |
Number of contacts | 14 |
Connection mode | Solder contact |
Housing material | Plastic, PA |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 24 mm² |
Voltage | 60 V |
Current | 3 A |
Approvals | RoHS |