Product WMFKSH 4F-PCB
Actuator and Sensor Receptacle
Rear Mount
Right-angle PCB Pins
Ident. no.: U2-07211- M8, Female, 4-pin
- Mounting thread: M8 × 0.5

General data
EAN | 4047101471380 |
Customs tariff number | 8536694020 |
Country of origin | US |
Weight | 5 g |
Technical Data
Application | Signal |
Connector A | Female, M8 × 1 |
Number of contacts | 4 |
Mounting orientation | Rear mount |
Mounting thread | M8 × 0.5 |
Voltage | 30 V |
Current | 4 A |
Protection class (When coupled) | IP67 |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |