Product BS 8281-0
Actuator and Sensor Field Wireable
Ident. no.: U2-07334- Right angle Male M12 eurofast Field Wireable
- 8 pins
- Screw termination
- Plastic housing
General data
| EAN | 4047101252323 |
| Customs tariff number | 8536904000 |
| Country of origin | DE |
| Weight | 25 g |
Technical Data
| Application | Signal |
| Connector A | Male, M12 × 1, Right angle, A-code |
| Number of contacts | 8 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Core cross-section/Clamping ability | 22 mm² |
| Voltage | 75 V |
| Current | 2 A |

