Product B 8281-0
Actuator and Sensor Field Wireable
Ident. no.: U2-07335- Straight Female M12 eurofast Field Wireable
- 8 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination

General data
EAN | 4047101357554 |
Customs tariff number | 8536904000 |
Country of origin | DE |
Weight | 30 g |
Technical Data
Application | Signal |
Connector A | Female, M12 × 1, Right angle, A-code |
Number of contacts | 8 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 22 mm² |
Voltage | 75 V |
Current | 2 A |