Product WFSD 8-PCBH
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: U2-07368- Male M12 eurofast Receptacle

General data
| EAN | 4047101198089 |
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 24 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, M12 × 1, A-code |
| Number of contacts | 8 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Mounting thread | PG9 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Current | 2 A |
| Approvals | CE, RoHS |

