Product PKG-MC
Actuator and Sensor Accessory
Closure cap
Threaded hand tighten
Ident. no.: U2-07761- Female M8 picofast Closure Cap
- Mates to Male

General data
EAN | 4047101380972 |
Customs tariff number | 73269098900 |
Country of origin | MX |
Weight | 9 g |
Technical Data
Accessory type | Closure/dust cap |
Device type | M8 picofast, Accessories |
Connector A | Female, M8 × 1 |