Product PSG-CC
Actuator and Sensor Accessory
Closure cap
Threaded hand tighten + lanyard
Ident. no.: U2-07763- Male M8 picofast Closure Cap
- Mates to Female

General data
| EAN | 4047101049183 |
| Customs tariff number | 8309900090 |
| Country of origin | MX |
| Weight | 4 g |
Technical Data
| Accessory type | Closure/dust cap |
| Device type | M8 picofast, Accessories |
| Connector A | Male, M8 × 1 |

