Product MFKS 4F
Actuator and Sensor Receptacle
Rear Mount
Solder cups
Ident. no.: U2-08599- M8, Female, 4-pin
- Mounting thread: 7/16”-20UNF

General data
EAN | 4047101293180 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 9.072 g |
Technical Data
Application | Signal |
Connector A | Female, M8 × 1 |
Number of contacts | 4 |
Mounting orientation | Rear mount |
Mounting thread | 7/16″-20 UNF |
Voltage | 125 V |
Current | 2 A |
Protection class (When coupled) | IP68 |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |