Product BSK-MC
Actuator and Sensor Accessory
Closure cap
Ident. no.: U2-08609- Female M16 versafast Closure Cap

General data
Customs tariff number | 8536694020 |
Country of origin | DE |
Weight | 4.54 g |
Technical Data
Accessory type | Closure/dust cap |
Device type | M16 versafast |
Connector A | , M16 × 0.75 |