Product BSK 8141-0
Actuator and Sensor Field Wireable
Ident. no.: U2-08920- Straight Male M12 eurofast Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination
- Plastic housing

General data
Customs tariff number | 8536904000 |
Country of origin | DE |
Weight | 17.48 g |
Technical Data
Application | Signal |
Connector A | Male, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Plastic, PA, Nickel-plated |
Core cross-section/Clamping ability | 18 mm² |
Voltage | 250 V |
Current | 4 A |
Approvals | RoHS |