Product SB 4T-3.3/S90-SP/S727
Actuator and Sensor Cordset
Connection Coil Cordset
Ident. no.: U2-09436- Straight Male 1/2″ microfast Connector

General data
| Customs tariff number | 8544429090 |
| Weight | 226.96 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, 1/2″-20 UNF, Straight |
| Number of contacts | 4 |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 4 A |
| Length (L) | 3.30 m |
| Cable jacket | TPU, Gray |
| Number of Conductors | 4 |
| Approvals | CE |

