Product B1141-0.1M/NOHOUSING
Actuator and Sensor Receptacle
Front Mount
Ident. no.: U2-09921- Male 7/8″ minifast
General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male |
| Number of contacts | 4 |
| Voltage | 300 V |
| Current | 5 A |
| Number of Conductors | 4 |

