Product  P-4 RKFV 66-CSV19

Hazardous Location Junction Box

4 Port

Ident. no.: U2-09961
    • 7/8" minifast Junction Box
    • 4 ports
    • Side exit M23 multifast home run connector
    • Aluminum housing
#

General data

Customs tariff number 8536908530
Country of origin US
Weight 551.74 g

Technical Data

Application Hazardous Location
Number of ports 4
I/O Port Female, 7/8″-16 UN
Signals Per Port 2
Homerun connector Male, M23 × 1, Side exit
Housing material Aluminum
Voltage 150 V
Current Per Port 3  A
Approvals FM Div.2

Brochure/Folder/Flyer (BRO)

CAD File

Catalog (CAT)

Part Number Key

Product Datasheet

Select Country

Turck worldwide

to top