Product P-4MBV12-4-CSV12/C
Hazardous Location Junction Box
4 Port
Ident. no.: U2-10241- M12 eurofast Junction Box
- 4 ports
- Top exit M23 multifast home run connector
- Plastic housing

General data
Customs tariff number | 8536908530 |
Country of origin | DE |
Weight | 1100 g |
Technical Data
Application | Hazardous Location |
Number of ports | 4 |
I/O Port | Female, M12 × 1 |
Signals Per Port | 1 |
Homerun connector | Male, M23 × 1, Top exit |
Housing material | Plastic |
Voltage | 48 V |
Current Per Port | 4 A |
Approvals | CSA PA |