Product BV 8181-0
Actuator and Sensor Field Wireable
M12 Connection
Ident. no.: U2-10259- Straight Female M12 eurofast Field Wireable
- 8 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination
- Plastic housing

General data
Customs tariff number | 8536904000 |
Country of origin | DE |
Weight | 29.28 g |
Technical Data
Application | Signal |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 8 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Stainless Steel, Passivated |
Core cross-section/Clamping ability | 22 mm² |
Voltage | 75 V |
Current | 2 A |