Product CSS 17-0
Actuator and Sensor Field Wireable
M23 Connection
Ident. no.: U2-10278- Straight Male M23 multifast Field Wireable
- 17 pins
- Solder termination
- Metal housing

Technical Data
Application | Signal |
Connector A | Male, M23 × 1, Straight |
Number of contacts | 17 |
Connection mode | Solder contact |
Housing material | Brass |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 18 mm² |
Voltage | 150 V |
Current | 8 A |
Approvals | RoHS |