Product V4WSM40-0.2/2RK4.4-0.2/0.35/RFID
Actuator and Sensor Splitter
2 Branch
Ident. no.: U2-11923- 7/8" minifast
- M12 eurofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 158.87 g |
Technical Data
| Application | Signal |
| Connector A | , 7/8″-16 UN |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |

