Product CK 12-0/CW
Actuator and Sensor Field Wireable
M23 Connection
Ident. no.: U2-11924- Straight Female M23 multifast Field Wireable
- 12 pins
- Solder termination
- Metal housing

General data
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 105.54 g |
Technical Data
| Application | Signal |
| Connector A | Female, M23 × 1, Straight |
| Number of contacts | 12 |
| Connection mode | Solder contact |
| Housing material | Brass |
| Coupling nut/screw material | Brass, CuZn, Nickel-plated |
| Core cross-section/Clamping ability | 18 mm² |
| Voltage | 300 V |
| Current | 8 A |
| Approvals | RoHS |

