Product FKFDL 8
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: U2-12398- Female M12 eurofast Receptacle

General data
EAN | 4047101419597 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 23 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M12 × 1, A-code |
Number of contacts | 8 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Rear mount |
Mounting thread | PG9 |
Number of contacts | 5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 75 V |
Current | 2 A |
Approvals | CE, RoHS |