Product BSM/BKM/BSM 8
Actuator and Sensor Tee
Ident. no.: U2-12542- M16 versafast

Technical Data
Application | Signal |
Device type | T-splitter |
Connector A | , M16 × 0.75 |
Connector B | , M16 × 0.75 |
Number of Drops/Branches | 2 |
Voltage | 60 V |
Trunk Current | 7 A |
Drop/Branch Current | 7 A |