Product VB2-RS 4.5T-2.6/2WK 4T-0.4/0.4/CS11592
Actuator and Sensor Splitter
2 Branch
Ident. no.: U2-12589- M12 eurofast
General data
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Connector A | , M12 × 1 |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 250 V |
| Special Features | Tray cable |

