Product BSM/2BKM 34
Power Tee
Ident. no.: U2-12621- M16 powerfast

General data
EAN | 4047101323337 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 117.935 g |
Technical Data
Application | Power (>11 Amps) |
Device type | T-splitter |
Connector A | , M16 × 0.75 |
Connector B | , M16 × 0.75 |
Number of Drops/Branches | 2 |
Voltage | 600 V |
Trunk Current | 15 A |
Drop/Branch Current | 15 A |
Approvals | UL Listed, RoHS |