Product BSM/2BKM 8
Actuator and Sensor Tee
Ident. no.: U2-12626- M16 versafast

General data
EAN | 4047101482850 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 122.924 g |
Technical Data
Application | Signal |
Device type | T-splitter |
Connector A | , M16 × 0.75 |
Connector B | , M16 × 0.75 |
Number of Drops/Branches | 2 |
Voltage | 125 V |
Trunk Current | 7 A |
Drop/Branch Current | 7 A |
Approvals | UL Listed, RoHS |