Product VB2-FSM 4.4/2MFK 3
Actuator and Sensor Splitter
2 Branch
Ident. no.: U2-12791- M12 eurofast
- M8 threaded picofast

General data
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 37.9 g |
Technical Data
| Application | Signal |
| Device type | Daisy chain |
| Connector A | , M12 × 1 |
| Connector B | , M8 × 1 |
| Number of Drops/Branches | 2 |
| Voltage | 60 V |
| Trunk Current | 4 A |
| Drop/Branch Current | 4 A |

