Product VB 1003-BSV14
Actuator and Sensor Junction Box
10 Port
Ident. no.: U2-13317- M8 picofast snap Junction Box
- 10 ports
- Top exit M16 versafast home run connector
- Plastic housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | MX |
| Weight | 81.48 g |
Technical Data
| Application | Signal |
| Number of ports | 10 |
| I/O Port | Female, Ø 8 mm |
| Signals Per Port | 1 |
| Homerun connector | Male, M16 × 0.75, Top exit |
| Housing material | Plastic |
| Voltage | 48 V |
| Current Per Port | 2 A |

