Product VB2-SBE 5T-0.3/2KBE 3T-0.3/0.3/CS11748
Actuator and Sensor Splitter
2 Branch
Ident. no.: U2-13552- 1/2” microfast
Technical Data
Application | Signal |
Connector A | , 1/2″-20 UNF |
Connector B | , 1/2″-20 UNF |
Number of Drops/Branches | 2 |
Voltage | 250 V |
Special Features | Tray cable |