Product 4 RKF 30-B1161/CS11868
Passive Actuator/Sensor Junction Box, 4 Ports
7/8” minifast I/O Ports
Ident. no.: U2-13595- 7/8" minifast Junction Box
- 4 ports
- Side exit 7/8" minifast home run connector
- Aluminum housing
- I/O port: 3-pin

General data
eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
Customs tariff number | 8536908530 |
Country of origin | US |
Weight | 512.7 g |
Technical Data
Application | Signal |
Number of ports | 4 |
I/O Port | Female, 7/8″ |
Number of contacts | 3 |
Signals Per Port | 1 |
Homerun connector | Male, 7/8″, Side exit |
Number of contacts | 6 |
Housing material | Aluminum |
Current Per Port | 4 A |
Ampacity | 4 A per port, total current 9 A |