Product BS 4140-0/9/C1265/FF
FOUNDATION fieldbus Field Wireable
7/8” Connection
Ident. no.: U2-13610- Straight Male 7/8″ minifast Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination
- Plastic housing
- 7/8” Male, Straight, 4-pin
- Plastic Housing

Technical Data
Application | Data |
Fieldbus Protocol | FOUNDATION fieldbus |
Connector A | Male, 7/8″-16 UN, Straight |
Number of contacts | 4 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Zinc, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 16 mm² |
Voltage | 250 V |
Current | 9 A |
Approvals | UL Recognized, RoHS |