Product BKV 4140-0/9/C1265/FF
FOUNDATION fieldbus Field Wireable
7/8” Connection
Ident. no.: U2-13612- Straight Female 7/8″ minifast Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination
- Plastic housing

General data
EAN | 4047101641707 |
Customs tariff number | 8536904000 |
Country of origin | DE |
Weight | 69.9 g |
Technical Data
Application | Data |
Fieldbus Protocol | FOUNDATION fieldbus |
Connector A | Female, 7/8″-16 UN, Straight |
Number of contacts | 4 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Stainless Steel, Passivated |
Core cross-section/Clamping ability | 16 mm² |
Voltage | 300 V |
Current | 9 A |