Product BK 4140-0/9/ASI
AS-Interface Field Wireable
M12 Connection
Ident. no.: U2-13619- Straight Female 7/8″ minifast Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- M12, Female, Straight, 4-pin
- PG9 screw-in thread
- Cable feedthrough 6.0…8.0 mm

General data
| EAN | 4047101714821 |
| Customs tariff number | 8536904000 |
| Country of origin | DE |
| Weight | 45.39 g |
Technical Data
| Application | Data |
| Fieldbus Protocol | AS-Interface |
| Connector A | Female, 7/8″-16 UN, Straight, A-code |
| Number of contacts | 4 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Aluminum, PA, Anodized |
| Acceptable cable diameter | 6…8 mm |
| Core cross-section/Clamping ability | 0.14…16 mm² |
| Voltage | 250 V |
| Current | 9 A |
| Approvals | UL Recognized, RoHS |

