Product BS 8241-0/PG 9/ASI
AS-Interface Field Wireable
M12 Connection
Ident. no.: U2-13623- Right angle Male M12 eurofast Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination

General data
Customs tariff number | 8536694020 |
Country of origin | DE |
Weight | 24.06 g |
Technical Data
Application | Data |
Fieldbus Protocol | AS-Interface |
Connector A | Male, M12 × 1, Right angle, A-code |
Number of contacts | 4 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 18 mm² |
Voltage | 250 V |
Current | 4 A |
Approvals | RoHS |